text.skipToContent text.skipToNavigation

PlugTail® 20A 125V Extra Heavy Duty Hospital-Grade Duplex Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Registered Extra Heavy-Duty Hospital Grade Receptacles, 20A, 125V PlugTail Registered devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .036 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Large brass contacts snugly terminate on device blade terminals.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Crimped and welded contacts.
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
  • PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid or stranded, for use with PlugTail Receptacles only

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin Mexico
Features Brass Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Hospital Grade
Warranty Type 1-Year Limited Warranty
Standard cULus UL498, FEDSPEC
UPC Number 785007091168
Dimensions
Product Depth US 0.625 in
Product Height US 2.75 in
Product Width US 1.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back Only
Wire Connection Type PlugTail
Dielectric Strength Withstands 2000V minimum
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the testing requirements and frequency of testing for this hospital grade outlet (PT8300)

Asked by: Anonymous
Hello, We advise, press the TEST button (then RESET button) every month to assure proper operation. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-10-27
  • y_2026, m_6, d_8, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PT8300W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT